IESNA:LM-63-2002
[TEST]P1389907
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4A-727-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 615mA 4xLight Square PACKAGE 70CRI 2700K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (56) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.92A 110.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10696.3
TILT=NONE
56 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 110.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
39.5 36.2 39.5 46.1 52.6 59.2 65.8 72.4 79.0 88.8 102.0 125.0 167.8 207.3 207.3 204.0 213.9 233.6 292.8 529.7 829.1 901.5 812.7 687.6 516.6 421.1 371.8 345.5 332.3 309.3 276.4 200.7 79.0 23.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 36.2 39.5 46.1 52.6 59.2 62.5 69.1 72.4 82.3 88.8 105.3 131.6 161.2 164.5 161.2 157.9 167.8 197.4 319.1 470.5 513.3 477.1 424.4 352.0 312.6 296.1 286.2 279.7 266.5 236.9 184.2 88.8 23.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 36.2 39.5 42.8 49.4 55.9 59.2 65.8 65.8 72.4 79.0 88.8 95.4 115.2 121.7 118.4 105.3 102.0 105.3 108.6 111.9 125.0 144.8 161.2 187.5 207.3 220.4 230.3 227.0 223.7 197.4 167.8 95.4 23.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 36.2 39.5 42.8 49.4 52.6 55.9 62.5 62.5 69.1 72.4 82.3 85.5 102.0 105.3 105.3 95.4 92.1 95.4 95.4 98.7 108.6 125.0 138.2 157.9 177.7 187.5 194.1 194.1 197.4 181.0 157.9 95.4 26.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 36.2 39.5 42.8 46.1 52.6 55.9 59.2 59.2 62.5 65.8 72.4 79.0 88.8 92.1 92.1 85.5 85.5 85.5 85.5 85.5 92.1 102.0 111.9 131.6 144.8 154.6 161.2 161.2 167.8 164.5 148.1 98.7 29.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 32.9 36.2 39.5 46.1 49.4 52.6 52.6 52.6 59.2 59.2 65.8 69.1 72.4 75.7 75.7 72.4 75.7 72.4 72.4 72.4 75.7 82.3 88.8 102.0 115.2 118.4 125.0 128.3 141.5 144.8 134.9 98.7 32.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 32.9 36.2 39.5 42.8 46.1 49.4 49.4 49.4 52.6 52.6 55.9 59.2 59.2 59.2 62.5 62.5 65.8 62.5 59.2 59.2 59.2 59.2 62.5 72.4 82.3 85.5 88.8 95.4 111.9 128.3 125.0 98.7 36.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 32.9 36.2 39.5 42.8 42.8 46.1 46.1 46.1 49.4 49.4 52.6 55.9 55.9 55.9 55.9 55.9 59.2 59.2 55.9 55.9 55.9 55.9 59.2 69.1 79.0 82.3 85.5 92.1 102.0 111.9 108.6 85.5 32.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 32.9 36.2 39.5 39.5 42.8 46.1 46.1 46.1 46.1 46.1 49.4 49.4 49.4 49.4 52.6 52.6 52.6 52.6 52.6 52.6 52.6 52.6 55.9 65.8 75.7 79.0 82.3 85.5 92.1 95.4 92.1 72.4 32.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 32.9 32.9 36.2 39.5 39.5 42.8 42.8 42.8 42.8 42.8 46.1 46.1 46.1 46.1 46.1 46.1 46.1 49.4 46.1 49.4 49.4 49.4 52.6 59.2 69.1 75.7 79.0 82.3 79.0 75.7 72.4 59.2 29.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 32.9 32.9 36.2 36.2 36.2 39.5 39.5 39.5 39.5 39.5 42.8 39.5 39.5 39.5 39.5 39.5 39.5 42.8 42.8 46.1 46.1 46.1 49.4 55.9 65.8 72.4 75.7 75.7 69.1 59.2 55.9 46.1 26.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 32.9 32.9 36.2 36.2 36.2 36.2 36.2 36.2 36.2 36.2 39.5 36.2 36.2 36.2 36.2 36.2 36.2 39.5 39.5 42.8 42.8 42.8 46.1 52.6 59.2 62.5 65.8 62.5 55.9 49.4 46.1 36.2 19.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 32.9 32.9 32.9 32.9 36.2 36.2 36.2 36.2 36.2 36.2 36.2 36.2 36.2 32.9 32.9 32.9 32.9 36.2 32.9 36.2 39.5 42.8 46.1 49.4 52.6 52.6 52.6 49.4 46.1 39.5 32.9 26.3 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 29.6 29.6 32.9 32.9 32.9 32.9 32.9 32.9 32.9 32.9 32.9 32.9 32.9 29.6 29.6 29.6 29.6 29.6 29.6 32.9 32.9 39.5 42.8 46.1 46.1 42.8 42.8 36.2 32.9 26.3 23.0 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 29.6 29.6 29.6 29.6 32.9 29.6 29.6 29.6 29.6 29.6 29.6 29.6 29.6 26.3 26.3 26.3 26.3 26.3 23.0 26.3 29.6 36.2 39.5 42.8 39.5 32.9 29.6 23.0 19.7 16.5 9.9 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 29.6 29.6 29.6 29.6 32.9 29.6 29.6 29.6 29.6 26.3 26.3 26.3 26.3 23.0 23.0 23.0 23.0 23.0 23.0 23.0 26.3 29.6 29.6 32.9 29.6 26.3 23.0 16.5 16.5 13.2 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 29.6 29.6 29.6 29.6 29.6 29.6 26.3 26.3 26.3 26.3 26.3 23.0 23.0 19.7 19.7 19.7 19.7 23.0 23.0 23.0 19.7 23.0 19.7 23.0 19.7 16.5 16.5 13.2 9.9 9.9 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 29.6 26.3 26.3 26.3 29.6 26.3 26.3 26.3 26.3 23.0 23.0 19.7 19.7 16.5 16.5 13.2 16.5 19.7 19.7 19.7 16.5 13.2 9.9 9.9 9.9 9.9 6.6 6.6 6.6 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 29.6 26.3 26.3 26.3 26.3 26.3 23.0 23.0 23.0 19.7 19.7 16.5 16.5 13.2 13.2 9.9 13.2 16.5 19.7 16.5 9.9 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 29.6 26.3 26.3 26.3 26.3 26.3 23.0 23.0 23.0 19.7 16.5 13.2 13.2 9.9 9.9 6.6 9.9 13.2 16.5 13.2 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 29.6 26.3 26.3 26.3 26.3 26.3 23.0 23.0 19.7 16.5 16.5 13.2 13.2 9.9 6.6 6.6 6.6 9.9 9.9 9.9 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 29.6 26.3 26.3 23.0 23.0 23.0 19.7 19.7 19.7 16.5 13.2 9.9 9.9 6.6 3.3 3.3 3.3 3.3 6.6 3.3 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 29.6 26.3 26.3 23.0 23.0 23.0 19.7 19.7 16.5 13.2 9.9 6.6 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 29.6 26.3 26.3 23.0 23.0 23.0 19.7 19.7 16.5 13.2 6.6 6.6 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 29.6 26.3 26.3 23.0 23.0 23.0 19.7 19.7 13.2 9.9 6.6 3.3 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 26.3 23.0 23.0 19.7 19.7 19.7 16.5 16.5 13.2 9.9 3.3 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 26.3 23.0 23.0 19.7 19.7 19.7 16.5 16.5 9.9 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 26.3 23.0 23.0 19.7 19.7 19.7 16.5 13.2 9.9 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 26.3 23.0 23.0 19.7 19.7 16.5 16.5 13.2 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 26.3 23.0 19.7 16.5 16.5 16.5 13.2 9.9 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 26.3 23.0 19.7 16.5 16.5 13.2 13.2 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 26.3 23.0 19.7 16.5 16.5 13.2 13.2 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 26.3 23.0 19.7 16.5 16.5 13.2 9.9 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 26.3 19.7 16.5 13.2 13.2 9.9 9.9 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 26.3 19.7 16.5 13.2 13.2 9.9 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 26.3 19.7 16.5 13.2 13.2 9.9 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 23.0 19.7 16.5 13.2 13.2 9.9 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 23.0 19.7 16.5 13.2 13.2 9.9 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 23.0 19.7 16.5 13.2 9.9 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 23.0 19.7 16.5 13.2 9.9 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 23.0 19.7 16.5 13.2 9.9 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 23.0 19.7 13.2 9.9 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 23.0 19.7 13.2 9.9 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 23.0 19.7 13.2 9.9 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 23.0 19.7 13.2 9.9 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 23.0 16.5 13.2 9.9 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 23.0 16.5 13.2 9.9 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 23.0 16.5 13.2 9.9 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 23.0 16.5 13.2 9.9 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 23.0 16.5 13.2 9.9 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 23.0 16.5 13.2 9.9 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 23.0 16.5 13.2 9.9 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 23.0 16.5 13.2 9.9 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 23.0 16.5 13.2 9.9 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 23.0 16.5 13.2 9.9 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 23.0 16.5 13.2 9.9 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 26.3 19.7 16.5 9.9 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 26.3 19.7 16.5 9.9 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 26.3 19.7 16.5 9.9 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 26.3 19.7 16.5 13.2 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 29.6 23.0 19.7 13.2 9.9 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 29.6 23.0 19.7 16.5 9.9 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 29.6 23.0 19.7 16.5 9.9 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 32.9 26.3 23.0 19.7 13.2 9.9 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 32.9 26.3 23.0 19.7 16.5 13.2 6.6 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 36.2 29.6 26.3 23.0 16.5 13.2 9.9 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 36.2 29.6 26.3 23.0 19.7 16.5 9.9 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 39.5 32.9 29.6 26.3 23.0 19.7 13.2 9.9 6.6 3.3 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 39.5 36.2 32.9 29.6 26.3 23.0 16.5 13.2 9.9 6.6 3.3 3.3 3.3 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 42.8 36.2 32.9 29.6 26.3 23.0 19.7 16.5 9.9 6.6 6.6 6.6 3.3 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 42.8 39.5 36.2 32.9 29.6 26.3 23.0 19.7 13.2 9.9 6.6 6.6 3.3 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 46.1 42.8 39.5 36.2 32.9 29.6 26.3 23.0 16.5 13.2 9.9 9.9 6.6 6.6 6.6 3.3 3.3 3.3 3.3 3.3 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.3 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 46.1 42.8 39.5 36.2 32.9 32.9 29.6 23.0 19.7 13.2 13.2 9.9 9.9 6.6 6.6 6.6 3.3 3.3 3.3 3.3 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.3 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 49.4 46.1 42.8 39.5 36.2 36.2 32.9 26.3 23.0 16.5 16.5 13.2 13.2 9.9 9.9 9.9 6.6 6.6 6.6 6.6 6.6 6.6 3.3 3.3 3.3 3.3 3.3 3.3 3.3 3.3 3.3 6.6 6.6 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 49.4 46.1 42.8 39.5 39.5 36.2 32.9 29.6 23.0 19.7 16.5 13.2 13.2 9.9 9.9 9.9 6.6 6.6 6.6 6.6 6.6 6.6 3.3 3.3 3.3 3.3 3.3 3.3 3.3 3.3 3.3 6.6 6.6 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 49.4 46.1 42.8 42.8 39.5 39.5 36.2 32.9 26.3 23.0 19.7 16.5 16.5 13.2 13.2 9.9 9.9 9.9 9.9 9.9 6.6 6.6 3.3 3.3 3.3 3.3 3.3 3.3 3.3 6.6 6.6 6.6 6.6 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 52.6 49.4 46.1 42.8 42.8 39.5 39.5 32.9 29.6 23.0 19.7 19.7 16.5 13.2 13.2 13.2 9.9 9.9 9.9 9.9 9.9 9.9 6.6 6.6 6.6 6.6 6.6 6.6 6.6 6.6 6.6 9.9 9.9 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 52.6 49.4 46.1 46.1 42.8 42.8 39.5 36.2 29.6 26.3 23.0 19.7 19.7 16.5 16.5 13.2 13.2 13.2 13.2 13.2 9.9 9.9 6.6 6.6 6.6 6.6 6.6 6.6 6.6 9.9 9.9 9.9 9.9 9.9 9.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 52.6 49.4 46.1 46.1 42.8 42.8 42.8 36.2 32.9 26.3 23.0 23.0 19.7 16.5 16.5 13.2 13.2 13.2 13.2 13.2 9.9 9.9 6.6 6.6 6.6 6.6 6.6 6.6 6.6 9.9 9.9 9.9 9.9 9.9 9.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 52.6 49.4 46.1 46.1 42.8 42.8 42.8 39.5 36.2 29.6 26.3 23.0 23.0 19.7 19.7 16.5 16.5 16.5 16.5 13.2 9.9 9.9 6.6 6.6 6.6 6.6 6.6 6.6 6.6 9.9 9.9 9.9 9.9 9.9 9.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 52.6 49.4 49.4 49.4 46.1 46.1 46.1 39.5 36.2 32.9 26.3 26.3 23.0 19.7 19.7 16.5 16.5 16.5 16.5 16.5 13.2 13.2 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 52.6 49.4 49.4 49.4 46.1 46.1 46.1 42.8 39.5 32.9 29.6 26.3 26.3 23.0 23.0 19.7 19.7 19.7 19.7 16.5 13.2 13.2 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 52.6 49.4 49.4 49.4 46.1 46.1 46.1 42.8 39.5 36.2 29.6 26.3 26.3 23.0 23.0 19.7 19.7 19.7 19.7 16.5 13.2 13.2 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 52.6 49.4 49.4 49.4 46.1 46.1 46.1 42.8 39.5 36.2 29.6 29.6 26.3 26.3 23.0 23.0 23.0 23.0 19.7 19.7 16.5 13.2 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 52.6 49.4 49.4 49.4 46.1 46.1 46.1 46.1 39.5 36.2 32.9 29.6 29.6 26.3 26.3 23.0 23.0 23.0 23.0 19.7 16.5 16.5 13.2 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 49.4 46.1 46.1 46.1 46.1 46.1 46.1 46.1 39.5 36.2 32.9 32.9 29.6 29.6 26.3 26.3 26.3 26.3 23.0 23.0 19.7 16.5 13.2 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 49.4 46.1 46.1 46.1 46.1 46.1 46.1 46.1 39.5 36.2 32.9 32.9 29.6 29.6 26.3 26.3 26.3 26.3 23.0 23.0 19.7 16.5 13.2 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 9.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 49.4 46.1 46.1 46.1 46.1 46.1 46.1 46.1 39.5 36.2 32.9 32.9 29.6 29.6 29.6 29.6 29.6 29.6 26.3 26.3 23.0 19.7 16.5 13.2 13.2 13.2 13.2 13.2 13.2 9.9 9.9 9.9 9.9 9.9 9.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 49.4 46.1 46.1 46.1 46.1 46.1 42.8 42.8 39.5 36.2 36.2 36.2 32.9 32.9 29.6 29.6 29.6 32.9 32.9 29.6 26.3 23.0 19.7 16.5 16.5 13.2 13.2 16.5 13.2 13.2 9.9 9.9 9.9 9.9 9.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 49.4 46.1 46.1 42.8 42.8 42.8 42.8 42.8 39.5 36.2 36.2 36.2 32.9 32.9 32.9 32.9 32.9 32.9 36.2 32.9 26.3 23.0 19.7 16.5 16.5 16.5 16.5 16.5 16.5 13.2 9.9 9.9 6.6 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 49.4 46.1 46.1 42.8 42.8 42.8 39.5 39.5 39.5 36.2 36.2 36.2 32.9 32.9 32.9 32.9 32.9 36.2 39.5 36.2 29.6 26.3 23.0 19.7 19.7 16.5 16.5 19.7 16.5 13.2 9.9 9.9 6.6 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 49.4 46.1 46.1 42.8 42.8 42.8 39.5 39.5 39.5 36.2 36.2 36.2 36.2 36.2 36.2 36.2 36.2 39.5 39.5 39.5 32.9 32.9 32.9 29.6 29.6 26.3 23.0 26.3 23.0 19.7 16.5 13.2 9.9 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 49.4 46.1 46.1 42.8 42.8 42.8 42.8 39.5 39.5 39.5 39.5 39.5 36.2 36.2 39.5 39.5 39.5 39.5 42.8 39.5 39.5 39.5 42.8 42.8 39.5 32.9 32.9 29.6 26.3 23.0 19.7 16.5 9.9 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 46.1 46.1 42.8 42.8 42.8 42.8 42.8 39.5 39.5 39.5 39.5 39.5 39.5 39.5 39.5 39.5 39.5 42.8 42.8 42.8 42.8 46.1 52.6 52.6 46.1 42.8 39.5 36.2 32.9 29.6 26.3 16.5 13.2 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 46.1 46.1 42.8 42.8 42.8 42.8 42.8 39.5 39.5 39.5 39.5 39.5 39.5 39.5 42.8 42.8 42.8 42.8 42.8 42.8 46.1 52.6 62.5 62.5 55.9 49.4 46.1 39.5 36.2 32.9 29.6 19.7 13.2 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 46.1 46.1 42.8 42.8 42.8 46.1 42.8 42.8 42.8 42.8 42.8 42.8 42.8 42.8 46.1 46.1 46.1 46.1 46.1 46.1 49.4 55.9 62.5 65.8 62.5 59.2 55.9 52.6 49.4 42.8 39.5 29.6 19.7 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 49.4 46.1 46.1 46.1 46.1 46.1 46.1 42.8 42.8 46.1 46.1 46.1 46.1 46.1 49.4 49.4 49.4 49.4 52.6 52.6 55.9 59.2 65.8 69.1 69.1 69.1 69.1 62.5 59.2 55.9 52.6 42.8 26.3 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 49.4 46.1 46.1 46.1 46.1 49.4 46.1 46.1 46.1 46.1 46.1 46.1 46.1 46.1 49.4 49.4 52.6 52.6 55.9 55.9 59.2 59.2 65.8 69.1 75.7 79.0 79.0 75.7 72.4 65.8 62.5 52.6 32.9 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 49.4 46.1 46.1 46.1 46.1 49.4 46.1 46.1 46.1 49.4 49.4 49.4 49.4 49.4 52.6 52.6 55.9 55.9 59.2 59.2 62.5 62.5 65.8 72.4 82.3 88.8 88.8 85.5 82.3 75.7 72.4 62.5 39.5 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 49.4 49.4 49.4 49.4 49.4 52.6 49.4 49.4 49.4 52.6 52.6 52.6 52.6 55.9 59.2 59.2 62.5 62.5 62.5 62.5 65.8 65.8 69.1 79.0 88.8 92.1 95.4 95.4 95.4 95.4 92.1 75.7 39.5 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 49.4 49.4 49.4 49.4 52.6 52.6 52.6 52.6 52.6 55.9 59.2 59.2 59.2 59.2 62.5 65.8 69.1 65.8 65.8 65.8 69.1 69.1 72.4 82.3 92.1 98.7 102.0 102.0 108.6 115.2 108.6 92.1 42.8 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 49.4 52.6 52.6 52.6 52.6 55.9 55.9 55.9 55.9 59.2 62.5 62.5 62.5 65.8 69.1 69.1 72.4 72.4 69.1 65.8 69.1 69.1 75.7 88.8 98.7 102.0 105.3 111.9 121.7 131.6 128.3 105.3 42.8 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 49.4 52.6 52.6 52.6 55.9 55.9 59.2 59.2 59.2 62.5 65.8 65.8 65.8 69.1 72.4 75.7 79.0 75.7 72.4 69.1 72.4 72.4 79.0 92.1 102.0 105.3 111.9 118.4 134.9 151.3 144.8 118.4 42.8 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 49.4 52.6 52.6 55.9 59.2 59.2 62.5 62.5 65.8 69.1 72.4 75.7 79.0 85.5 85.5 85.5 88.8 85.5 85.5 82.3 88.8 98.7 105.3 121.7 131.6 134.9 141.5 144.8 154.6 161.2 148.1 111.9 39.5 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 52.6 55.9 55.9 55.9 62.5 62.5 65.8 69.1 72.4 75.7 82.3 85.5 95.4 102.0 98.7 98.7 98.7 95.4 98.7 98.7 105.3 125.0 134.9 151.3 161.2 167.8 171.1 171.1 174.4 171.1 151.3 102.0 39.5 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 52.6 55.9 55.9 59.2 62.5 65.8 69.1 72.4 75.7 82.3 88.8 95.4 108.6 115.2 111.9 108.6 105.3 105.3 108.6 111.9 121.7 148.1 161.2 177.7 190.8 197.4 200.7 194.1 190.8 181.0 154.6 95.4 36.2 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 52.6 55.9 55.9 59.2 65.8 69.1 72.4 75.7 82.3 88.8 95.4 105.3 121.7 131.6 125.0 118.4 115.2 115.2 121.7 125.0 138.2 174.4 187.5 207.3 220.4 227.0 230.3 220.4 210.6 190.8 157.9 85.5 32.9 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 52.6 55.9 59.2 62.5 69.1 72.4 79.0 82.3 92.1 102.0 115.2 138.2 164.5 171.1 167.8 164.5 174.4 220.4 325.7 424.4 486.9 513.3 490.2 391.5 345.5 315.9 299.4 276.4 253.3 220.4 157.9 79.0 32.9 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 52.6 55.9 59.2 62.5 69.1 75.7 82.3 88.8 98.7 111.9 131.6 167.8 207.3 210.6 207.3 210.6 233.6 322.4 529.7 720.5 835.7 848.9 792.9 575.8 467.2 401.4 365.2 329.0 292.8 246.8 157.9 72.4 29.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 52.6 55.9 62.5 65.8 72.4 79.0 88.8 98.7 111.9 141.5 197.4 279.7 338.9 368.5 404.7 467.2 608.7 967.3 1599.0 2306.4 2503.8 2299.8 1885.3 1483.9 1105.5 819.3 608.7 467.2 361.9 286.2 157.9 79.0 29.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 52.6 55.9 62.5 65.8 75.7 82.3 95.4 105.3 125.0 171.1 259.9 391.5 467.2 523.1 598.8 720.5 983.8 1612.2 2668.3 3892.3 4171.9 3747.5 2977.6 2392.0 1743.8 1237.1 852.2 605.4 431.0 325.7 154.6 82.3 29.6 3.3 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 52.6 55.9 62.5 69.1 79.0 85.5 102.0 128.3 197.4 325.7 510.0 714.0 888.3 1046.3 1227.2 1467.4 1967.5 3142.1 4777.3 6162.5 6442.2 5998.0 5251.1 4711.5 4040.3 3267.1 2283.4 1385.2 773.2 417.9 171.1 88.8 32.9 3.3 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 52.6 55.9 62.5 69.1 79.0 88.8 111.9 148.1 273.1 483.7 760.0 1036.4 1309.5 1566.1 1852.4 2214.3 2954.6 4672.0 6886.3 8432.7 8712.4 8245.2 7521.3 7031.1 6336.9 5297.2 3711.3 2164.9 1112.1 506.7 184.2 95.4 32.9 3.3 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 52.6 55.9 62.5 72.4 82.3 92.1 118.4 171.1 345.5 638.3 1010.1 1358.8 1727.3 2089.3 2480.8 2957.9 3938.3 6202.0 8992.0 10702.9 10979.3 10495.6 9794.8 9350.7 8633.4 7323.9 5142.5 2941.4 1454.3 598.8 200.7 102.0 36.2 3.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 52.6 55.9 62.5 72.4 82.3 95.4 125.0 190.8 417.9 792.9 1260.1 1681.3 2148.5 2609.1 3105.9 3704.7 4922.1 7731.9 11101.0 12973.1 13249.5 12742.8 12065.1 11670.2 10930.0 9354.0 6570.5 3721.2 1793.1 687.6 213.9 108.6 36.2 3.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 52.6 55.9 62.5 72.4 85.5 102.0 138.2 250.1 612.0 1118.7 1687.9 2234.0 2750.6 3280.3 3829.8 4612.8 6280.9 9357.2 12775.7 14470.2 14759.7 14401.1 14032.6 13769.4 12811.9 10660.2 7682.6 4704.9 2648.6 894.9 266.5 111.9 32.9 3.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 52.6 55.9 62.5 75.7 85.5 105.3 151.3 309.3 802.8 1441.1 2112.3 2786.8 3352.7 3951.5 4553.6 5520.9 7636.5 10979.3 14447.1 15963.9 16269.9 16059.3 15996.8 15865.2 14693.9 11966.4 8791.3 5688.7 3504.0 1102.2 319.1 115.2 32.9 3.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 49.4 52.6 62.5 75.7 88.8 111.9 161.2 368.5 993.6 1763.5 2536.7 3339.5 3958.1 4626.0 5280.7 6429.0 8992.0 12604.6 16118.6 17457.7 17783.4 17717.6 17964.3 17961.0 16579.2 13272.6 9903.4 6672.5 4362.8 1309.5 371.8 118.4 29.6 3.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 49.4 52.6 62.5 75.7 88.8 115.2 174.4 427.7 1187.8 2089.3 2964.4 3892.3 4560.2 5297.2 6004.6 7337.1 10350.9 14230.0 17793.2 18954.7 19293.6 19375.8 19931.9 20060.2 18461.2 14578.8 11015.5 7656.2 5218.2 1516.8 424.4 121.7 26.3 3.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 49.4 52.6 62.5 75.7 88.8 118.4 190.8 506.7 1372.0 2401.8 3342.8 4260.8 4981.3 5800.6 6626.4 8162.9 11518.9 15957.3 19405.4 20537.3 20839.9 21109.7 21761.2 21616.4 19566.7 15536.2 11821.6 8640.0 5813.7 1727.3 513.3 131.6 29.6 3.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 49.4 52.6 62.5 75.7 92.1 121.7 210.6 585.7 1556.3 2717.7 3717.9 4629.3 5402.5 6304.0 7251.5 8988.7 12686.9 17684.7 21017.6 22116.5 22389.6 22843.7 23590.5 23172.7 20672.1 16493.6 12631.0 9627.0 6412.5 1937.9 602.1 144.8 29.6 3.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 46.1 52.6 62.5 75.7 92.1 121.7 227.0 661.3 1740.5 3030.2 4096.3 4997.8 5820.3 6807.4 7873.4 9814.6 13851.6 19412.0 22629.8 23699.1 23936.0 24574.3 25419.9 24725.6 21774.4 17447.8 13437.1 10610.8 7008.1 2145.2 687.6 154.6 32.9 3.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 46.1 52.6 62.5 75.7 92.1 125.0 243.5 740.3 1924.8 3342.8 4471.3 5366.3 6241.5 7310.8 8495.2 10640.4 15019.6 21139.4 24242.0 25278.4 25482.4 26308.2 27249.2 26281.9 22879.9 18405.2 14243.2 11594.6 7603.6 2355.8 776.5 164.5 32.9 3.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 46.1 52.6 62.5 75.7 92.1 128.3 250.1 796.2 2053.1 3507.3 4612.8 5504.5 6432.3 7534.5 8794.6 11084.6 15651.3 21836.9 24926.3 26031.8 26370.7 27331.5 28183.6 27061.7 23482.0 18839.5 14914.3 12147.3 7801.0 2589.4 845.6 164.5 32.9 3.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 46.1 52.6 62.5 75.7 92.1 131.6 253.3 852.2 2181.4 3675.1 4751.0 5642.6 6623.1 7761.5 9094.0 11525.5 16283.1 22531.1 25610.7 26788.6 27259.1 28351.4 29118.0 27838.1 24084.1 19270.5 15582.3 12700.1 8001.7 2826.3 914.7 164.5 32.9 3.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 42.8 49.4 59.2 75.7 92.1 131.6 259.9 908.1 2309.7 3839.6 4892.5 5780.8 6813.9 7985.2 9393.4 11969.6 16914.8 23228.6 26291.8 27542.0 28144.1 29374.7 30049.1 28617.9 24682.9 19704.8 16253.4 13252.8 8199.1 3059.9 980.5 161.2 32.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 42.8 49.4 59.2 75.7 92.1 134.9 263.2 964.0 2438.0 4004.1 5030.7 5919.0 7004.8 8209.0 9692.8 12410.5 17546.5 23922.8 26976.1 28295.5 29032.5 30394.6 30983.5 29394.4 25285.0 20135.9 16921.4 13805.6 8396.5 3293.5 1049.6 161.2 32.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 42.8 49.4 59.2 75.7 92.1 131.6 259.9 931.1 2349.2 3852.8 4895.8 5767.7 6777.8 7939.2 9357.2 11907.1 16812.8 23093.7 26196.3 27403.8 28002.7 29193.7 29822.1 28344.8 24422.9 19537.0 16194.2 13173.8 8166.2 3082.9 1052.9 177.7 32.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 42.8 49.4 59.2 75.7 92.1 128.3 253.3 898.2 2260.3 3701.4 4764.2 5613.0 6550.7 7666.1 9021.7 11400.4 16075.8 22264.6 25416.6 26508.9 26972.8 27989.5 28664.0 27298.6 23560.9 18938.2 15467.1 12542.1 7939.2 2872.3 1056.1 190.8 32.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 39.5 46.1 55.9 72.4 88.8 125.0 250.1 865.3 2168.2 3546.8 4629.3 5461.7 6323.7 7396.3 8686.1 10897.0 15342.1 21432.2 24636.8 25617.3 25939.7 26788.6 27502.5 26249.0 22698.9 18336.1 14736.7 11907.1 7708.9 2661.7 1056.1 207.3 29.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 39.5 46.1 55.9 72.4 88.8 121.7 243.5 832.4 2079.4 3395.5 4494.4 5307.0 6096.7 7123.2 8350.5 10390.4 14605.1 20603.1 23857.0 24722.3 24909.9 25584.4 26341.1 25199.4 21836.9 17737.3 14009.6 11275.4 7478.6 2451.2 1059.4 220.4 29.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 39.5 46.1 55.9 72.4 88.8 118.4 227.0 746.9 1862.2 3092.8 4142.3 4958.3 5698.6 6619.8 7708.9 9508.6 13387.7 18967.8 22261.3 23189.1 23389.8 23916.3 24600.6 23748.5 20784.0 16852.3 13160.7 10387.1 6915.9 2260.3 957.4 207.3 29.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 39.5 46.1 55.9 72.4 88.8 115.2 210.6 664.6 1648.4 2790.1 3790.3 4612.8 5300.5 6113.1 7067.3 8630.1 12170.3 17332.6 20665.6 21659.2 21869.8 22248.1 22860.1 22297.5 19727.9 15963.9 12311.8 9498.7 6353.3 2066.2 852.2 190.8 26.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 39.5 46.1 55.9 69.1 85.5 111.9 194.1 579.1 1431.2 2484.1 3438.2 4264.1 4902.4 5609.7 6425.7 7748.4 10953.0 15697.4 19069.8 20126.0 20346.4 20580.0 21116.3 20843.2 18675.0 15078.9 11463.0 8610.4 5790.7 1875.4 750.2 177.7 26.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 39.5 46.1 55.9 69.1 85.5 108.6 177.7 493.5 1214.1 2181.4 3086.2 3915.3 4504.2 5103.1 5784.1 6866.6 9735.6 14062.2 17474.1 18592.8 18826.4 18911.9 19375.8 19392.3 17618.9 14190.5 10614.1 7722.0 5228.1 1681.3 644.9 161.2 23.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 39.5 46.1 55.9 69.1 82.3 105.3 161.2 417.9 1026.5 1852.4 2651.9 3382.3 3918.6 4477.9 5106.3 6053.9 8518.3 12430.3 15911.3 17197.7 17428.0 17342.5 17507.0 17378.7 15832.3 12775.7 9498.7 6718.5 4395.7 1454.3 549.5 151.3 26.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 39.5 46.1 55.9 65.8 82.3 98.7 148.1 342.2 839.0 1526.6 2217.6 2846.0 3336.2 3856.1 4431.9 5238.0 7297.6 10798.3 14351.7 15806.0 16033.0 15773.1 15638.2 15361.8 14045.7 11361.0 8383.4 5715.0 3563.3 1227.2 450.8 141.5 29.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 39.5 46.1 52.6 65.8 79.0 95.4 131.6 263.2 651.5 1197.6 1780.0 2313.0 2750.6 3230.9 3754.1 4425.3 6080.2 9166.4 12788.9 14411.0 14634.7 14200.4 13769.4 13348.2 12259.2 9942.9 7268.0 4711.5 2730.8 996.9 355.3 131.6 32.9 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 39.5 46.1 52.6 62.5 75.7 88.8 115.2 187.5 463.9 868.6 1345.7 1776.7 2164.9 2605.8 3076.3 3609.3 4859.6 7534.5 11226.1 13015.9 13236.4 12631.0 11900.6 11331.4 10472.6 8528.1 6152.6 3708.0 1898.4 769.9 256.6 121.7 36.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 39.5 46.1 52.6 62.5 72.4 85.5 108.6 164.5 378.4 697.5 1082.5 1434.5 1740.5 2089.3 2464.3 2901.9 3895.6 6037.5 9120.4 10788.5 11018.8 10416.7 9666.5 9061.1 8261.6 6665.9 4797.1 2918.4 1536.5 667.9 240.2 115.2 32.9 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 39.5 46.1 52.6 59.2 69.1 82.3 98.7 141.5 292.8 523.1 816.0 1092.3 1319.4 1569.4 1855.7 2194.5 2934.8 4540.4 7014.6 8564.3 8801.2 8202.4 7432.5 6787.6 6050.6 4806.9 3441.5 2132.0 1174.6 562.6 223.7 105.3 32.9 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 36.2 42.8 49.4 59.2 65.8 79.0 92.1 118.4 207.3 348.8 549.5 746.9 894.9 1049.6 1243.7 1483.9 1970.8 3040.1 4905.6 6336.9 6580.3 5988.1 5198.5 4514.1 3839.6 2944.7 2082.7 1342.4 809.4 457.3 207.3 98.7 29.6 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 36.2 42.8 49.4 55.9 62.5 75.7 82.3 95.4 121.7 177.7 286.2 404.7 470.5 533.0 631.7 776.5 1006.8 1543.1 2799.9 4109.4 4362.8 3773.8 2964.4 2243.9 1628.6 1082.5 727.1 552.7 447.5 355.3 190.8 88.8 26.3 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 36.2 42.8 49.4 55.9 62.5 72.4 79.0 88.8 105.3 138.2 204.0 286.2 338.9 368.5 417.9 493.5 618.6 918.0 1664.8 2467.6 2632.1 2293.2 1826.0 1378.6 1023.2 727.1 536.3 440.9 378.4 315.9 197.4 85.5 26.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.5 36.2 39.5 46.1 52.6 59.2 65.8 72.4 79.0 88.8 102.0 125.0 167.8 207.3 207.3 204.0 213.9 233.6 292.8 529.7 829.1 901.5 812.7 687.6 516.6 421.1 371.8 345.5 332.3 309.3 276.4 200.7 79.0 23.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
